Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Connector Clamp/Solder Attachment 2 Hole Flange for PE-047SR, PE-P047, PE-P047LL, PE-SR047AL, PE-SR047FL, .047 Semi-Rigid

Product ID: PE51274

Pricing

QuantityPrice
1-9$169.99
10-24$163.19
25-99$156.39
100-249$149.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz
Interface Type 1PE-047SR
Interface Type 2PE-P047
Interface Type 3PE-P047LL
Interface Type 4PE-SR047AL
Interface Type 5PE-SR047FL
Interface Type 6.047 Semi-Rigid

Description