Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Bulkhead Mount Space Connector Clamp/Solder Attachment for PE-R135LL

Product ID: PE5144

Pricing

QuantityPrice
1-9$209.99
10-24$205.79
25-99$201.59
100-249$197.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 45
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series 2.92mm
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Clamp/Solder
Mount Method Bulkhead
Minimum Frequency DC
Maximum Frequency 40 GHz
Interface Type 1 PE-R135LL

Description