2.92mm Female Connector Solder/Non-Solder Contact Attachment 4 Hole Flange Mount for RG405, PE-SR405FL
Product ID:
PE44904
Pricing
| Quantity | Price |
| 1-9 | $220.99 |
| 10-24 | $212.15 |
| 25-99 | $203.31 |
| 100-249 | $194.47 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 26

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.92mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Non-Solder Contact |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Interface Type 1 | RG405 |
| Interface Type 2 | PE-SR405FL |
Description
2.92mm Female Connector Solder/Non-Solder Contact Attachment 4 Hole Flange Mount for RG405, PE-SR405FL
PE44904 2.92mm female 4 hole flange coaxial connector has an interface type of RG405, PE-SR405FL and a 50 Ohm impedance. Pasternack 2.92mm female 4 hole flange connector uses shield/contact solder/non-solder contact as an attachment method. Our female 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack 2.92mm female 4 hole flange coaxial connector has a ULTEM dielectric type and a VSWR of 1.2. The Pasternack 2.92mm coaxial connector has a stainless steel body with gold plating. Our PE44904 2.92mm connector uses beryllium copper contact. This 2.92mm female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 2.92mm 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 2.92mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table