Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Female Bulkhead to SMA Male Right Angle Cable Using RG405 Coax

Product ID: PE3W08781

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .235 inch D HoleSMA Male Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405Data Icon
PE4992RG405/UPE4025KitBOM Datasheet

2.92mm Female Bulkhead to SMA Male Right Angle Cable Using RG405 Coax

PE3W08781 is a 2.92mm female bulkhead to SMA male right angle cable using RG405 coax. This Pasternack 2.92mm female bulkhead to SMA male right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2. 2.92mm to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 2.92mm bulkhead to male SMA right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08781 2.92mm female bulkhead to SMA male right angle cable assembly is constructed with RG405 coax.