Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female to SMP Female Right Angle Cable Using PE-P086 Coax

Product ID: PE3C2989

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50

Description

2.92mm Female to SMP Female Right Angle Cable Using PE-P086 Coax

PE3C2989 is a 2.92mm female to SMP female right angle cable using PE-P086 coax. This Pasternack 2.92mm female to SMP female right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMP for connector 2. 2.92mm to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 2.92mm to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2989 2.92mm female to SMP female right angle cable assembly is constructed with PE-P086 coax.