Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Bulkhead to SMP Female Right Angle Cable Using PE-P086 Coax

Product ID: PE3C5148

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

2.92mm Female Bulkhead to SMP Female Right Angle Cable Using PE-P086 Coax

Radio frequency assembly 2.92mm female bulkhead to SMP female right angle cable using PE-P086 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.92mm female bulkhead to SMP female right angle cable using PE-P086 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.92mm to SMP cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 2.92mm bulkhead cable connection on one end and right angle SMP cable connection on the other. Our 2.92mm to right angle SMP cable assemblies have a female gender on end 1 and female on end 2. This 2.92mm to SMP cable is a female to female coax assembly, PE3C5148, can also be known as a 2.92mm jack to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.

2.92mm jack to SMP jack cable assembly PE3C5148 is built with PE-P086 which is a flexible coax type. The Pasternack flexible 2.92mm cable assembly is manufactured with 2.92mm to right angle SMP cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 2.92mm female bulkhead to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5148 can also be used in the other direction and will be right angle SMP female to 2.92mm female bulkhead cable assembly if the opposite connectivity is required.

2.92mm jack bulkhead to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to SMP cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm female bulkhead to SMP female right angle cable using PE-P086 coax.