Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405

Product ID: PE44228
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Interface Type 1PE-SR405AL
Interface Type 2PE-SR405FL
Interface Type 3PE-SR405FLJ
Interface Type 4PE-SR405TN
Interface Type 5RG405

Description

2.92mm Female Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405

PE44228 2.92mm female coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405 and a 50 Ohm impedance. Pasternack 2.92mm female connector uses shield/contact clamp/solder as an attachment method. Our female 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

The Pasternack 2.92mm female coaxial connector has a PPO dielectric type and a VSWR of 1.25. The Pasternack 2.92mm coaxial connector has a passivated stainless steel body. Our PE44228 2.92mm connector uses beryllium copper contact. This 2.92mm female coaxial RF connector is REACH compliant.

This Pasternack female 2.92mm connector will ship the same day as purchased. Our 2.92mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.