Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female to Straight Cut Lead Cable Using RG405 Coax

Product ID: PE3C3107

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50

Description

2.92mm Female to Straight Cut Lead Cable Using RG405 Coax

PE3C3107 is a 2.92mm female to Straight Cut Lead sexless cable using RG405 coax. This Pasternack 2.92mm female to Straight Cut Lead sexless cable assembly uses a 50 Ohm 2.92mm for connector 1 and a Straight Cut Lead for connector 2.

Our female 2.92mm to sexless Straight Cut Lead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C3107 2.92mm female to Straight Cut Lead sexless cable assembly is constructed with RG405 coax.