To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

High Power Limiter, Field Replaceable 2.92mm, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 26.5 GHz to 40 GHz

Product ID: PE80L2008

Pricing

QuantityPrice
1-4$1,554.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)13 dBm
Recovery Time 15,000 ns

Description