Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 1.85mm Male Cable Using PE-SR405FL Coax

Product ID: PE3C3830-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$356.99
25-49$339.14
50-99$321.29
100-249$307.01
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Description

The PE3C3830-18 is a 2.92mm male to 1.85mm male cable designed for PE-SR405FL coax, offering 50 Ohm impedance and DC to 40 GHz operation. It connects between-series RF interfaces in system builds and bench setups where straight male terminations support direct interconnect routing. Constructed with stainless steel connector bodies, beryllium copper contacts, and PTFE cable dielectric, it supports 1.4:1 maximum VSWR performance.

Frequently Asked Questions

What is the PE3C3830-18 RF cable assembly?

The PE3C3830-18 is a between-series RF cable assembly with a 2.92mm male connector on one end and a 1.85mm male connector on the other. It uses PE-SR405FL formable coax, supports 50 Ohm impedance, and operates from DC to 40 GHz. Engineers use this cable when two devices have different connector series but require a direct broadband RF connection. Its straight connector design and 1.4:1 maximum VSWR make it suitable for lab setups, prototypes, and integrated system interconnects.

When would I use a 2.92mm to 1.85mm cable instead of an adapter?

A 2.92mm to 1.85mm cable like PE3C3830-18 is used when equipment needs connector-series conversion with physical reach between ports. Unlike a rigid adapter, this assembly uses formable PE-SR405FL coax to bridge spacing and support controlled cable routing. That makes it useful on benches, inside enclosures, and in prototypes where direct port-to-port alignment is not possible. Engineers often choose this format to reduce mechanical strain on device ports while maintaining a 50 Ohm broadband connection.

Is the PE3C3830-18 suitable for high-frequency test setups?

Yes, the PE3C3830-18 is suitable for high-frequency test setups because it supports operation from DC to 40 GHz. It combines 2.92mm male and 1.85mm male interfaces with a 50 Ohm design and 1.4:1 maximum VSWR. These characteristics help engineers connect instruments, components, or prototype assemblies that operate across broad RF and microwave frequency ranges. It is especially useful when a test setup requires between-series connectivity without adding a separate adapter and additional connection point.

What makes the PE3C3830-18 useful for prototype and system integration work?

The PE3C3830-18 is useful for prototype and system integration work because it combines between-series connectivity with a formable cable design. Its PE-SR405FL coax can be routed to fit the layout, while straight male connectors support direct attachment to mating ports. Stainless steel connector bodies, beryllium copper contacts, and PTFE dielectric materials support reliable mechanical and electrical performance. This makes the cable practical for development builds, bench integration, and installed assemblies that need a defined RF path from DC to 40 GHz.