Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 2.4mm Male Precision Cable 36 Inch Length Using 095 Series Coax, RoHS

Product ID: PE35606-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-095 Series
RF Cable Type095 Series
RF Cable Impedance50 Ohm
Length36 inches

Description

2.92mm Male to 2.4mm Male Precision Cable 36 Inch Length Using 095 Series Coax, RoHS

The PE35606-36 is a precision 2.92mm male to 2.4mm male RF cable designed for between-series interconnects, offering 50 Ohm impedance and DC to 40 GHz operation. It connects 2.92mm and 2.4mm interfaces in RF integration setups where precise signal transfer is required across flexible coax runs. Passivated Stainless Steel connector bodies, gold-plated brass contacts, PTFE dielectric, and PE-095 Series coax support VSWR to 1.4:1.

Pasternack RF coax precision cable assembly is built with 2.92mm cable connection on one end and 2.4mm cable connection on the other. Our precision 2.92mm to 2.4mm cable assemblies have a male gender on end 1 and male on end 2. This 2.92mm to 2.4mm cable is a male to male coax assembly, PE35606-36, can also be known as a precision 2.92mm plug to 2.4mm plug cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.4mm plug cable assembly PE35606-36 is built with 095 series which is a flexible coax type. The Pasternack flexible 2.92mm cable assembly is manufactured with 2.92mm to 2.4mm cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 40 GHz maximum frequency 2.92mm male to 2.4mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35606-36 can also be used in the other direction and will be 2.4mm male to 2.92mm male cable assembly if the opposite connectivity is required.

Precision 2.92mm plug to 2.4mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.4mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.4mm male precision cable 36 inch length using 095 series coax, RoHS.

Frequently Asked Questions

What is the PE35606-36 RF cable assembly?

The PE35606-36 is a precision between-series RF cable assembly with a 2.92mm male connector on one end and 2.4mm male on the other. It uses flexible PE-095 Series coax, supports 50 Ohm impedance, and operates from DC to 40 GHz. Engineers use it when test equipment or integrated hardware has mixed precision connector interfaces that still need controlled impedance continuity. Its straight connector design and 1.4:1 maximum VSWR make it suitable for bench interconnects and general RF system integration.

When would I use a 2.92mm to 2.4mm precision cable?

A 2.92mm to 2.4mm precision cable like PE35606-36 is used when two microwave devices have different connector series but must interconnect directly. The assembly combines straight male interfaces, 50 Ohm performance, and DC to 40 GHz coverage in one flexible cable. This is common in bench setups, validation fixtures, and RF integration work where adapter stacks would add length or complexity. Using one precision cable can simplify routing while preserving the intended interface transition between 2.92mm and 2.4mm ports.

Is the PE35606-36 suitable for microwave test setups?

Yes, the PE35606-36 is suitable for microwave test setups that require a precision cable between 2.92mm and 2.4mm interfaces. It supports DC to 40 GHz operation, uses PE-095 Series coax, and specifies 1.4:1 maximum VSWR. Those attributes help support controlled signal transfer in benches where connector compatibility and predictable impedance matter. Engineers can use it in lab environments, equipment integration, and measurement chains that need flexible routing rather than rigid transitions.

What construction details make the PE35606-36 useful in RF integration?

The PE35606-36 uses passivated stainless steel connector bodies, gold-plated brass contacts, PTFE cable dielectric, and an FEP jacket. These materials support a durable precision cable assembly with 50 Ohm impedance and flexible handling characteristics. In RF integration, that combination is useful when cable routing must fit into compact spaces without changing connector series requirements. The straight solder-attached connectors also support repeatable assembly construction for labs, prototypes, and electronic systems using mixed precision interfaces.