In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Male to 2.4mm Male Precision Cable Using 095 Series Coax, RoHS

Product ID: PE35606

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-095 Series
RF Cable Type095 Series
RF Cable Impedance50

Description

2.92mm Male to 2.4mm Male Precision Cable Using 095 Series Coax, RoHS

PE35606 is a 2.92mm male to 2.4mm male cable using 095 Series coax. This Pasternack 2.92mm male to 2.4mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.92mm to male 2.4mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35606 2.92mm male to 2.4mm male cable assembly is constructed with 095 Series coax and the maximum VSWR is 1.4:1.