Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to 2.92mm Female Bulkhead Cable Using PE-P086 Coax

Product ID: PE3C3667

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50

Description

2.92mm Male to 2.92mm Female Bulkhead Cable Using PE-P086 Coax

PE3C3667 is a 2.92mm male to 2.92mm female bulkhead cable using PE-P086 coax. This Pasternack 2.92mm male to 2.92mm female bulkhead cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male 2.92mm to female 2.92mm bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3667 2.92mm male to 2.92mm female bulkhead cable assembly is constructed with PE-P086 coax.