2.92mm Male to 2.92mm Female Test Cable 100 CM Length Using PE-P160 Coax, RoHS

Product ID: PE361-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$453.99
25-49$431.29
50-99$408.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P160
RF Cable TypePE-P160
RF Cable Impedance50 Ohm
Length39.37 inches

Description

2.92mm Male to 2.92mm Female Test Cable 100 CM Length Using PE-P160 Coax, RoHS

Radio frequency assembly 2.92mm male to 2.92mm female test cable 100 cm length using PE-P160 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.92mm male to 2.92mm female test cable 100 cm length using PE-P160 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.92mm to 2.92mm cable assembly orders will ship same day as well.

Pasternack RF coax test cable assembly is built with 2.92mm cable connection on one end and 2.92mm cable connection on the other. Our test 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and female on end 2. This 2.92mm to 2.92mm cable is a male to female coax assembly, PE361-100CM, can also be known as a test 2.92mm plug to 2.92mm jack cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.92mm jack cable assembly PE361-100CM is built with PE-P160 which is a flexible coax type. The Pasternack flexible 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 40 GHz maximum frequency 2.92mm male to 2.92mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE361-100CM can also be used in the other direction and will be 2.92mm female to 2.92mm male cable assembly if the opposite connectivity is required.

Test 2.92mm plug to 2.92mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.92mm female test cable 100 cm length using PE-P160 coax, RoHS.