Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

VNA Ruggedized Test Cable 2.92mm Male to 2.92mm Female 40GHz 24 Inch Length, RoHS

Product ID: PE3VNA4002-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$2,080.00
25-49$1,976.00
50-99$1,872.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-VNA-R
RF Cable TypePE-VNA-R
RF Cable Impedance50 Ohm
Length24 inches

Description

VNA Ruggedized Test Cable 2.92mm Male to 2.92mm Female 40GHz 24 Inch Length, RoHS

The PE3VNA4002-24 is a 2.92mm male to female RF test cable designed for VNA measurements, offering 50 Ohm impedance and DC to 40 GHz operation. It supports repeatable bench measurements where a flexible ruggedized cable is needed between instruments, fixtures, and DUT connections. Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric support stable RF performance with 1.38:1 maximum VSWR.

Pasternack RF coax test cable assembly is built with 2.92mm cable connection on one end and 2.92mm cable connection on the other. Our test 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and female on end 2. This 2.92mm to 2.92mm cable is a male to female coax assembly, PE3VNA4002-24, can also be known as a test 2.92mm plug to 2.92mm jack cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.92mm jack cable assembly PE3VNA4002-24 is built with PE-VNA-R which is a flexible coax type. The Pasternack flexible 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 40 GHz maximum frequency 2.92mm male to 2.92mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3VNA4002-24 can also be used in the other direction and will be 2.92mm female to 2.92mm male cable assembly if the opposite connectivity is required.

Test 2.92mm plug to 2.92mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this VNA ruggedized test cable 2.92mm male to 2.92mm female 40GHz 24 inch length, RoHS.

Frequently Asked Questions

What is the PE3VNA4002-24 RF test cable used for?

The PE3VNA4002-24 is a 2.92mm male to female RF test cable used for vector network analyzer measurements and broadband bench testing. It features 50 Ohm impedance, DC to 40 GHz operation, PE-VNA-R flexible coax, and a 1.38:1 maximum VSWR. Engineers use it between instruments, fixtures, and devices under test when stable microwave interconnects are required. Its ruggedized test-cable construction also supports repeated handling in laboratory and production environments where connector durability matters.

Why would I choose a 2.92mm male to female test cable for VNA measurements?

A 2.92mm male to female test cable like PE3VNA4002-24 is chosen when test ports or accessories require opposite-gender 2.92mm connections. It combines DC to 40 GHz performance, 50 Ohm impedance, and Straight connector geometry for broadband microwave measurement paths. This is useful on VNA benches where direct port extension or fixture access is needed without changing interface families. Using one cable assembly for the transition helps simplify setups and supports repeatable connections during validation and troubleshooting.

Is the PE3VNA4002-24 suitable for microwave production test environments?

Yes, the PE3VNA4002-24 is suitable for microwave production test environments that need a flexible cable assembly for repeated instrument connections. It uses Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric for reliable RF interconnect construction. Production stations use cables like this for test loops between analyzers, fixtures, and assemblies being verified across broad frequency ranges. Its ruggedized design supports regular handling while maintaining the electrical performance needed for consistent measurement workflows.

What makes the PE3VNA4002-24 a good fit for broadband RF bench testing?

The PE3VNA4002-24 is a good fit for broadband RF bench testing because it spans DC to 40 GHz in one cable assembly. It also provides 50 Ohm impedance, Straight 2.92mm interfaces, and flexible PE-VNA-R coax for practical instrument-to-device routing. Engineers use this type of cable when benches include analyzers, adapters, fixtures, and microwave components with limited connection space. The combination of broadband coverage and ruggedized construction helps support repeatable test setups across development, debug, and verification tasks.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov