Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 2.92mm Male Precision Cable 30 Inch Length Using 095 Series Coax, RoHS

Product ID: PE35591-30

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C0666.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-095 Series
RF Cable Type095 Series
RF Cable Impedance50 Ohm
Length30 inches

Description

2.92mm Male to 2.92mm Male Precision Cable 30 Inch Length Using 095 Series Coax, RoHS

The PE35591-30 is a 2.92mm male to male precision cable assembly designed for PE-095 Series coax, offering 50 Ohm impedance and DC to 40 GHz operation. It connects 2.92mm interfaces in RF system integration and bench setups that need stable in-series cable links. Passivated Stainless Steel connector bodies, gold-plated brass contacts, and FEP jacket construction support 1.4:1 maximum VSWR and flexible routing.

Pasternack RF coax precision cable assembly is built with 2.92mm cable connection on one end and 2.92mm cable connection on the other. Our precision 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and male on end 2. This 2.92mm to 2.92mm cable is a male to male coax assembly, PE35591-30, can also be known as a precision 2.92mm plug to 2.92mm plug cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.92mm plug cable assembly PE35591-30 is built with 095 series which is a flexible coax type. The Pasternack flexible 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 40 GHz maximum frequency 2.92mm male to 2.92mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Precision 2.92mm plug to 2.92mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.92mm male precision cable 30 inch length using 095 series coax, RoHS.

Frequently Asked Questions

What is the PE35591-30 RF cable assembly?

The PE35591-30 is a precision 2.92mm male to 2.92mm male RF cable assembly built on flexible PE-095 Series coax. It offers 50 Ohm impedance, DC to 40 GHz operation, and a 1.4:1 maximum VSWR for matched signal paths. Engineers use it to connect 2.92mm interfaces in RF systems, bench setups, and high-frequency test configurations. Its Passivated Stainless Steel connector bodies, gold-plated brass contacts, and FEP jacket support reliable interconnect performance in demanding lab environments.

When would I use a 2.92mm male to 2.92mm male precision cable?

A 2.92mm male to 2.92mm male precision cable like PE35591-30 is used when two 2.92mm female interfaces must be linked directly. The assembly combines straight connectors, 50 Ohm impedance, and DC to 40 GHz coverage for high-frequency signal transfer. Engineers select it for bench interconnects, RF subsystem integration, and test arrangements that need flexible cable routing. The PE-095 Series coax helps simplify installation where rigid links would limit positioning between closely spaced ports.

Is PE35591-30 suitable for high-frequency RF test setups?

Yes, the PE35591-30 is suitable for high-frequency RF test setups that require a precision 2.92mm cable assembly with stable matching. It supports DC to 40 GHz performance, uses 50 Ohm connectors on both ends, and specifies 1.4:1 maximum VSWR. That combination helps engineers connect instruments and devices under test without changing connector families or impedance. Its straight male-to-male format also fits bench layouts where direct, flexible in-series connections are needed between matched 2.92mm ports.

What construction details make PE35591-30 useful in lab integration work?

The PE35591-30 is useful in lab integration work because it combines flexible PE-095 Series coax with durable precision connector construction. It uses Passivated Stainless Steel connector bodies, gold-plated brass contacts, Noryl dielectrics, a PTFE cable dielectric, and an FEP jacket. Those materials support repeatable connections and practical cable handling in benches, prototypes, and instrument rack interconnects. Engineers often choose this assembly when they need a compact 2.92mm cable that balances frequency range, flexibility, and matched 50 Ohm performance.