Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 2.92mm Male Cable 18 Inch Length Using PE-SR402FL Coax

Product ID: PE34733-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$200.99
25-49$190.94
50-99$180.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length18 inches

Description

2.92mm Male to 2.92mm Male Cable 18 Inch Length Using PE-SR402FL Coax

The PE34733-18 is a 2.92mm male to male RF cable assembly designed for PE-SR402FL coax, offering 50 Ohm impedance. It supports RF and electronic system integration where a formable coax run helps route signals through compact bench and subsystem layouts. Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric support durable interconnect performance in repeated lab use.

Pasternack RF coax cable assembly is built with 2.92mm cable connection on one end and 2.92mm cable connection on the other. Our 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and male on end 2. This 2.92mm to 2.92mm cable is a male to male coax assembly, PE34733-18, can also be known as a 2.92mm plug to 2.92mm plug cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to 2.92mm plug cable assembly PE34733-18 is built with PE-SR402FL which is a formable coax type. The Pasternack formable 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 2.92mm male to 2.92mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

2.92mm plug to 2.92mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.92mm male cable 18 inch length using PE-SR402FL coax.

Frequently Asked Questions

What is the PE34733-18 RF cable assembly?

The PE34733-18 is a 2.92mm male to 2.92mm male RF cable assembly built with PE-SR402FL formable coax for 50 Ohm systems. It uses straight connectors on both ends, solder attachment, Stainless Steel bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric materials. Engineers use this cable when they need a shapeable interconnect between matching 2.92mm interfaces in benches, prototypes, or integrated subsystems. Its formable construction helps maintain a planned cable route where fixed-shape assemblies would be harder to position around nearby hardware.

When would I use a formable 2.92mm cable assembly like PE34733-18?

The PE34733-18 is used when an RF layout needs a cable path that can be bent into position and retained. Its PE-SR402FL formable coax supports 50 Ohm routing between straight 2.92mm male connectors without relying on a highly flexible cable type. Engineers often choose it for bench setups, prototype hardware, and enclosure integration where clearance around adjacent components matters. This makes it useful for repeatable routing plans where the cable shape needs to stay organized after installation.

Is PE34733-18 compatible with standard 2.92mm interfaces?

The PE34733-18 is designed with 2.92mm male connectors on both ends for systems that use standard 2.92mm female interfaces. It also uses standard polarity, straight connector geometry, and 50 Ohm impedance to align with common RF interconnect requirements. Engineers select this configuration when linking matching 2.92mm ports in test arrangements, prototype modules, or electronic assemblies. Compatibility should still be confirmed against the mating interface, because connector family, gender, and mechanical fit all matter in precision RF connections.

Why choose a male-to-male 2.92mm cable instead of using adapters?

The PE34733-18 provides a direct 2.92mm male to 2.92mm male cable path when two female ports must be connected. It combines the needed connector genders with PE-SR402FL formable coax, 50 Ohm impedance, and straight solder-attached terminations in one assembly. Engineers often prefer a dedicated cable assembly to reduce extra interface points in benches, prototypes, and subsystem interconnects. Fewer connection points can simplify mechanical routing and help keep the overall RF setup cleaner and easier to manage.