Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 2.92mm Male Cable Using RG405 Coax with HeatShrink, LF Solder

Product ID: PE3C6125LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJ2.92mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJData Icon
PE45415RG405/UPE45415KitBOM Datasheet

2.92mm Male to 2.92mm Male Cable Using RG405 Coax with HeatShrink, LF Solder

PE3C6125LF/HS is a 2.92mm male to 2.92mm male cable using RG405 coax. This Pasternack 2.92mm male to 2.92mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male 2.92mm to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C6125LF/HS 2.92mm male to 2.92mm male cable assembly is constructed with RG405 coax.