2.92mm Male to Slide-On BMA Jack Right Angle 2 Hole Flange Cable Using RG405 Coax
Product ID:
PE3W06141
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.92mm |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BMA |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | 2 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG405/U |
RF Cable Type | RG405 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44796 | RG405/U | PE45331 | KitBOM Datasheet |
---|
2.92mm Male to Slide-On BMA Jack Right Angle 2 Hole Flange Cable Using RG405 Coax
PE3W06141 is a 2.92mm male to BMA jack right angle 2 hole flange cable using RG405 coax. This Pasternack 2.92mm male to BMA jack right angle 2 hole flange cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm BMA for connector 2. 2.92mm to BMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 2.92mm to jack BMA right angle2 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06141 2.92mm male to BMA jack right angle 2 hole flange cable assembly is constructed with RG405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.