Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to BNC Female Cable Using RG405 Coax

Product ID: PE3C6265

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

2.92mm Male to BNC Female Cable Using RG405 Coax

Radio frequency assembly 2.92mm male to BNC female cable using RG405 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.92mm male to BNC female cable using RG405 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.92mm to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 2.92mm cable connection on one end and BNC cable connection on the other. Our 2.92mm to BNC cable assemblies have a male gender on end 1 and female on end 2. This 2.92mm to BNC cable is a male to female coax assembly, PE3C6265, can also be known as a 2.92mm plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

2.92mm plug to BNC jack cable assembly PE3C6265 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid 2.92mm cable assembly is manufactured with 2.92mm to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 2.92mm male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6265 can also be used in the other direction and will be BNC female to 2.92mm male cable assembly if the opposite connectivity is required.

2.92mm plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to BNC cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to BNC female cable using RG405 coax.