Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to BNC Male Cable Using RG402 Coax

Product ID: PE3W01166/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402BNC Male Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Data Icon
PE4987RG402/UPE4206KitBOM Datasheet

2.92mm Male to BNC Male Cable Using RG402 Coax with HeatShrink

PE3W01166/HS is a 2.92mm male to BNC male cable using RG402 coax. This Pasternack 2.92mm male to BNC male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm BNC for connector 2.

Our male 2.92mm to male BNC cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01166/HS 2.92mm male to BNC male cable assembly is constructed with RG402 coax.