Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to Mini SMP Female Right Angle Cable Using PE-047SR Coax

Product ID: PE3W12490

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45412PE-047SRPE44493KitBOM Datasheet

2.92mm Male to Mini SMP Female Right Angle Cable Using PE-047SR Coax

PE3W12490 is a 2.92mm male to Mini SMP female right angle cable using PE-047SR coax. This Pasternack 2.92mm male to Mini SMP female right angle cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm Mini SMP for connector 2. 2.92mm to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 2.92mm to female Mini SMP right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12490 2.92mm male to Mini SMP female right angle cable assembly is constructed with PE-047SR coax.