PE5143 2.92mm male coaxial space rated connector has an interface type of 2.92mm male which is compatible with PE-R135LL cables and has an impedance of 50 Ohms. Pasternack’s 2.92mm male connector uses clamp/solder as an attachment method. Our male 2.92mm coaxial connector provides a maximum frequency of 40 GHz. This 2.92mm male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack 2.92mm male coaxial connector has a PTFE dielectric type and a VSWR of 1.25:1. Pasternack’s 2.92mm coaxial connector has a stainless steel body with passivated plating. Our PE5143 2.92mm connector uses a gold-plated brass contact. This 2.92mm connector is suitable for applications including Low Earth Orbit (LEO), Space Applications (Exploration, Launches, Maintenance, Stations), Ground Systems , Satellites, Launch Vehicles and Rover Vehicles. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. Our high-quality PE5143 features an AMS-2700 body plating specification. The PE5143 2.92mm space connector operates at a temperature range of -65 to 165 deg C. This 2.92mm connector has a gold inner contact plating. This 50 Ohm Ohms radio frequency connector from Pasternack includes an O-ring and gasket made from silicone rubber. Our 2.92mm male connector has a length of 1.52 inches, a width of 0.437 inches, and a weight of 0.019 lbs.
This Pasternack space male 2.92mm connector will ship the same business day as purchased. Our 2.92mm male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.