2.92mm Male Connector Clamp/Solder Attachment for PE-SR047FL, PE-SR047AL, PE-047SR
Product ID:
PE44797
Pricing
| Quantity | Price |
| 1-9 | $151.99 |
| 10-24 | $145.91 |
| 25-99 | $139.83 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 157

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.92mm |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Interface Type 1 | PE-SR047FL |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-047SR |
Description
2.92mm Male Connector Clamp/Solder Attachment for PE-SR047FL, PE-SR047AL, PE-047SR
PE44797 2.92mm male coaxial connector has an interface type of PE-SR047FL, PE-SR047AL, PE-047SR and a 50 Ohm impedance. Pasternack 2.92mm male connector uses shield/contact clamp/solder as an attachment method. Our male 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack 2.92mm male coaxial connector has a PEI dielectric type and a VSWR of 1.35. The Pasternack 2.92mm coaxial connector has a passivated stainless steel body. Our PE44797 2.92mm connector uses beryllium copper contact. This 2.92mm male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 2.92mm connector will ship the same day as purchased. Our 2.92mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table