Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to SMA Female Cable Using PE-SR402AL Coax with HeatShrink, LF Solder

Product ID: PE3W10508LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402141 Semi-rigid Coax Cable with Tinned AluminumSMA Female Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE4987PE-SR402ALPE4115KitBOM Datasheet

2.92mm Male to SMA Female Cable Using PE-SR402AL Coax with HeatShrink, LF Solder

PE3W10508LF/HS is a 2.92mm male to SMA female cable using PE-SR402AL coax. This Pasternack 2.92mm male to SMA female cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.92mm to female SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W10508LF/HS 2.92mm male to SMA female cable assembly is constructed with PE-SR402AL coax.