Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to SMA Male Cable Using PE-SR047FL Coax

Product ID: PE3W05203

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Male Connector Clamp/Solder Attachment for PE-SR047FL, PE-SR047AL, PE-047SRFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Male Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44797PE-SR047FLPE44757KitBOM Datasheet

2.92mm Male to SMA Male Cable Using PE-SR047FL Coax

PE3W05203 is a 2.92mm male to SMA male cable using PE-SR047FL coax. This Pasternack 2.92mm male to SMA male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMA for connector 2.

Our male 2.92mm to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05203 2.92mm male to SMA male cable assembly is constructed with PE-SR047FL coax.