In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Male to SMP Female Cable Using PE-SR405FLJ Coax, LF Solder, RoHS

Product ID: PE3C0439

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Replaced with PE3C3139.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50

Description

2.92mm Male to SMP Female Cable Using PE-SR405FLJ Coax, RoHS

PE3C0439 is a 2.92mm male to SMP female cable using PE-SR405FLJ coax. This Pasternack 2.92mm male to SMP female cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm SMP for connector 2.

Our male 2.92mm to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C0439 2.92mm male to SMP female cable assembly is constructed with PE-SR405FLJ coax and the maximum VSWR is 1.35:1.