2.92mm Male Connector Solder Attachment 2 Hole Flange Pin Terminal, .354 inch Hole Spacing
Product ID:
PE44347
Pricing
| Quantity | Price |
| 1-9 | $179.99 |
| 10-24 | $172.79 |
| 25-99 | $165.59 |
| 100-249 | $158.39 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 56

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.92mm |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 2 Hole Flange |
| Interface Type 1 | Pin |
Description
2.92mm Male Connector Solder Attachment 2 Hole Flange Pin Terminal, .354 inch Hole Spacing
PE44347 2.92mm male 2 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack 2.92mm male 2 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack 2.92mm male 2 hole flange terminal connector has a PPO dielectric type. The Pasternack 2.92mm terminal connector has a passivated stainless steel body. This 2.92mm male 2 hole flange terminal RF connector is REACH compliant.
This Pasternack male 2.92mm 2 hole flange connector will ship the same day as purchased. Our 2 hole flange 2.92mm male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table