Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.92mm Male to 1.85mm Male Adapter

Product ID: PE9667

Pricing

QuantityPrice
1-4$909.99
5-9$873.59
10-24$837.19
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 74
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

2.92mm Male to 1.85mm Male Adapter

2.92mm adapter PE9667 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.92mm to 1.85mm adapter is a between series coaxial adapter design. This 50 Ohm 2.92mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.

2.92mm male to 1.85mm male adapter is one of the many RF components that ship same day as they are ordered. PE9667 male 2.92mm to male 1.85mm adapter has a straight body. This Pasternack straight 2.92mm coax adapter is a in-line RF adapter.

Our male 2.92mm to male 1.85mm adapter PE9667 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.92mm to 1.85mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.