In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Male to 2.4mm Male Cable Assemblies

Pasternack Enterprises 2.92mm male to 2.4mm male cable assembly product portfolio has 58 custom and standard configurations which use Flexible, Formable or Semirigid cable. 2.92mm male to 2.4mm male assemblies are fabricated with 4 different coaxial cable part numbers and 2 unique 2.92mm connectors. Our 2.92mm male to 2.4mm male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 2.92mm male to 2.4mm male cable assemblies are manufactured with 7 different cable and connector combinations. Customers may select the 2.92mm male to 2.4mm male cable assemblies with any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships 2.92mm male to 2.4mm male cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant