SP6T Electromechanical Relay Latching Switch, DC to 40 GHz, 3W, 28V Self Cut Off, Reset, Diodes, 2.92mm
Product ID:
PE71S6147
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | 2.92mm |
| Connector Gender | Female |
| Switch Design | SP6T |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 3 Watts |
| Maximum VSWR | 2:1 |
| Maximum Insertion Loss | 0.9 dB |
| Minimum Isolation | 50 dB |
Description
SP6T Electromechanical Relay Latching Switch, DC to 40 GHz, 3W, 28V Self Cut Off, Reset, Diodes, 2.92mm
PE71S6147 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses 2.92mm connectors at 50 Ohm. This 2.92mm RF relay SP6T switch has a maximum frequency of 40 GHz and maximum power of 3 Watts. The Pasternack radio frequency SP6T 2.92mm electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 35ms.
2.92mm SP6T electro mechanical RF relay switch features Self Cut Off, Reset, Diodes with an isolation minimum of 50 dB. SP6T electromechanical relay radio frequency switch PE71S6147 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table