Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SP6T Electromechanical Relay Normally Open Switch, DC to 40 GHz, 3W, 12V, 2.92mm

Product ID: PE71S6142
Product discontinued.
Search for alternative Electromechanical Relay Switches or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)3 Watts
Maximum VSWR2:1
Maximum Insertion Loss0.9 dB
Minimum Isolation50 dB

Description

SP6T Electromechanical Relay Normally Open Switch, DC to 40 GHz, 3W, 12V, 2.92mm

PE71S6142 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses 2.92mm connectors at 50 Ohm. This 2.92mm RF relay SP6T switch has a maximum frequency of 40 GHz and maximum power of 3 Watts. The Pasternack radio frequency SP6T 2.92mm electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 15ms.

2.92mm SP6T electro mechanical RF relay switch features with an isolation minimum of 50 dB. SP6T electromechanical relay radio frequency switch PE71S6142 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.