In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-75 Waveguide 40 dB Crossguide Coupler, UG Cover Flange, N Female Coupled Port, 9.84 GHz to 15 GHz, Brass

Product ID: PEWCP1085N-40

Pricing

QuantityPrice
1-4$1,470.00
5-9$1,411.20
10-24$1,352.40
25-99$1,293.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-75
Flange SizeNone
Flange Type UG Cover
Minimum Frequency9.84 GHz
Maximum Frequency15 GHz
Maximum VSWR1.25:1
Coupling40 dB

Description