Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-34 Waveguide 20 dB Crossguide Coupler, UG Cover Flange, UG Cover Flange Coupled, 25 GHz to 28 GHz, Brass

Product ID: PEWCP1088-20

Pricing

QuantityPrice
1-4$1,830.00
5-9$1,756.80
10-24$1,683.60
25-99$1,610.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-34
Flange SizeNone
Flange Type UG Cover
Minimum Frequency25 GHz
Maximum Frequency28 GHz
Maximum VSWR1.25:1
Coupling20 dB

Description