Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-90 Waveguide 20 dB Crossguide Coupler, UG Cover Flange, N Female Coupled Port, 9 GHz to 10 GHz, Aluminum

Product ID: PEWCP1084-20

Pricing

QuantityPrice
1-4$1,580.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Flange SizeNone
Flange Type UG Cover
Minimum Frequency9 GHz
Maximum Frequency10 GHz
Maximum VSWR1.25:1
Coupling20 dB

Description