Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Low PIM 200 Watt RF Load 0.4 GHz to 6 GHz with 4.3-10 Female Black Anodized Aluminum

Product ID: PE6TR1155

Pricing

QuantityPrice
1-4$2,060.00
5-9$2,018.80
10-24$1,977.60
25-99$1,936.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Minimum Frequency400 MHz
Maximum Power200 Watt
Power, Peak2,000 Watts
Body MaterialBrass
Connector Series4.3-10
Connector GenderFemale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description