PE45842 20KV male coaxial connector has an interface type of 20KV male RG214. Our high quality PE45842 connector is designed for high voltage applications and is rated to 20,000 Vrms. Pasternack's 20KV male connector uses crimp/solder as an attachment method.
The Pasternack 20KV male coaxial connector has a PE (HD) dielectric type. Pasternack's 20KV coaxial connector has a brass body with nickel over copper plating. Our PE45842 20KV connector uses gold over nickel over copper-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Pasternack 20KV male connector has 20,000 Vrms voltage rating. The PE45842 20KV connector operates at a temperature range of -55 to 85 deg C.
This Pasternack male 20KV connector will ship the same business day as purchased. Our 20KV male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.