Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB Fixed Attenuator, 1.85mm Male to 1.85mm Female Passivated Stainless Steel Body Rated to 2 Watt DC to 67 GHz

Product ID: PE7713-20

Pricing

QuantityPrice
1-4$909.99
5-9$891.79
10-24$873.59
25-99$855.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq67 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ1.5 dB
VSWR, Max1.45:1
Input Power, Max (CW)2 Watts
Body MaterialStainless Steel
Connector-In Series1.85mm
Connector-In GenderMale
Connector-Out Series1.85mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description