In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

20 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz

Product ID: PE7510-20

Pricing

QuantityPrice
1-9$495.99
10-24$486.07
25-99$476.15
100-249$466.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq50 GHz
Nominal Attenuation20 dB
VSWR, Max1.45:1
Input Power, Max (CW)2 Watts
Body MaterialStainless Steel
Connector-In Series2.4mm
Connector-In GenderMale
Connector-Out Series2.4mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description