In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

20 dB Fixed Attenuator Bulkhead for Cryogenic Application, 2.92mm Female to 2.92mm Female Copper Gold Plated Body Rated to 1 W, DC to 18 GHz

Product ID: PE7702-20

Pricing

QuantityPrice
1-9$505.00
10-24$494.90
25-99$484.80
100-249$474.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation20 dB
VSWR, Max1.35:1
Input Power, Max (CW)1 Watts
Body MaterialCopper
Connector-In Series2.92mm
Connector-In GenderFemale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description