Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz

Product ID: PE7471-20

Pricing

QuantityPrice
1-9$237.99
10-24$228.47
25-99$218.95
100-249$209.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq26.5 GHz
Nominal Attenuation20 dB
VSWR, Max1.45:1
Input Power, Max (CW)2 Watts
Body MaterialAluminum
Connector-In Series3.5mm
Connector-In GenderMale
Connector-Out Series3.5mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description