We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Low PIM 20dB Fixed Attenuator 4.3-10 female to 4.3-10 female Black Anodized Aluminum Body to 50 Watts 0.6 GHz to 6 GHz

Product ID: PE7481-20

Pricing

QuantityPrice
1-4$1,460.00
5-9$1,430.80
10-24$1,401.60
25-99$1,372.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ2 dB
Input Power, Max (CW)50 Watts
Body MaterialBlack Anodized Aluminum Heatsink
Connector-In Series4.3-10
Connector-In GenderFemale
Connector-Out Series4.3-10
Connector-Out GenderFemale
Max Operating Temperature75 deg C
Min Operating Temperature-40 deg C

Description