Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB Fixed Attenuator, 4.3-10 Male to 4.3-10 Female Rated to 100 Watts Up to 6 GHz

Product ID: PE7453-20

Pricing

QuantityPrice
1-9$524.99
10-24$503.99
25-99$482.99
100-249$461.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Fixed
Maximum Frequency 6 GHz
Impedance 50 Ohm
Power Maximum 100 Watt
VSWR Maximum 1.35:1
Attenuation 20 dB
Connector Series 1 4.3-10
Connector Gender 1 Male
Connector Series 2 4.3-10
Connector Gender 2 Female
Body Material Aluminum
Body Plating Black Anodized

Description