Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

20 dB Fixed Attenuator SMP Male to SMP Female Stainless Steel Body Rated to 1 Watt Up to 18 GHz

Product ID: PE7470-20

Pricing

QuantityPrice
1-9$156.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ0.8 dB
VSWR, Max1.35:1
Input Power, Max (CW)1 Watts
Body MaterialStainless Steel
Connector-In SeriesSMP
Connector-In GenderMale
Connector-Out SeriesSMP
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description