Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low PIM 20dB Fixed Attenuator N-type female to N-type female Black Anodized Aluminum Body to 100 Watts 0.6 GHz to 6 GHz

Product ID: PE7482-20

Pricing

QuantityPrice
1-4$1,750.00
5-9$1,715.00
10-24$1,680.00
25-99$1,645.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ2 dB
Input Power, Max (CW)100 Watts
Body MaterialBlack Anodized Aluminum Heatsink
Connector-In SeriesN
Connector-In GenderFemale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature75 deg C
Min Operating Temperature-40 deg C

Description