In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

20 dB Fixed Attenuator, N Male to N Female Brass Nickel Body Rated to 5 Watts Up to 12.4 GHz

Product ID: PE7461-20

Pricing

QuantityPrice
1-9$161.99
10-24$155.51
25-99$149.03
100-249$142.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq12.4 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ0.7 dB
VSWR, Max1.35:1
Input Power, Max (CW)5 Watts
Body MaterialBrass
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description