In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

20 dB Fixed Attenuator, N Male to N Female Aluminum Black Anodized Body Rated to 50 Watts Up to 10 GHz

Product ID: PE7580-20

Pricing

QuantityPrice
1-4$361.99
5-9$354.75
10-24$347.51
25-99$340.27
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq10 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ0.8 dB
VSWR, Max1.35:1
Input Power, Max (CW)50 Watts
Body MaterialAluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description