Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20dB RF fixed attenuator 50W, DC to 18GHz, N-type male to N-type female

Product ID: PE7604-20

Pricing

QuantityPrice
1-9$588.99
10-24$577.21
25-99$565.43
100-249$553.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation20 dB
VSWR, Max1.35:1
Input Power, Max (CW)50 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description