Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Rated to 5 Watts Up to 6 GHz

Product ID: PE7490-20

Pricing

QuantityPrice
1-9$235.99
10-24$231.27
25-99$226.55
100-249$221.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq6 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ2 dB
VSWR, Max1.25:1
Input Power, Max (CW)5 Watts
Body MaterialAluminum
Connector-In SeriesNEX10
Connector-In GenderMale
Connector-Out SeriesNEX10
Connector-Out GenderFemale
Max Operating Temperature75 deg C
Min Operating Temperature-40 deg C

Description