Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20 dB Fixed Attenuator, SMA Male to SMA Female Unidirectional Black Anodized Aluminum Body Rated to 10 Watts Up to 12.4 GHz

Product ID: PE7463-20

Pricing

QuantityPrice
1-9$183.99
10-24$176.63
25-99$169.27
100-249$161.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq12.4 GHz
Nominal Attenuation20 dB
Attenuation Accuracy, Typ0.6 dB
VSWR, Max1.3:1
Input Power, Max (CW)10 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description